2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Mungo MB-ST Fassadenduebel 10x100 1122110

テーブルを展開
EN
1/5
Article code
ARTNR
LOD Level
LODLEVEL
article description
BN
Manufacturer
HS
Material
M
Surface
OF
Underground
UG
Approvals
Z
PlugØ
DNOM [mm]
Thread/Screw Ø
GEW
Usable length
TFIX [mm]
Length
L [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
1122100
400
MB-ST, 8 x 80 / 10, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
10
80
1122101
400
MB-ST, 8 x 100 / 30, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
30
100
1122102
400
MB-ST, 8 x 120 / 50, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
50
120
1122104
400
MB-ST, 8 x 140 / 70, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
-
8
6
70
140
1122108
400
MB-ST, 10 x 80 / 10, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
10
80
1122110
400
MB-ST, 10 x 100 / 30, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
30
100
1122112
400
MB-ST, 10 x 120 / 50, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
50
120
1122114
400
MB-ST, 10 x 140 / 70, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
70
140
1122116
400
MB-ST, 10 x 160 / 90, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
90
160
1122120
400
MB-ST, 10 x 200 / 130, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
130
200
1122124
400
MB-ST, 10 x 240 / 170, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
170
240
1122128
400
MB-ST, 10 x 280 / 210, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
210
280
1122130
400
MB-ST, 10 x 300 / 230, Nylon Frame Plug with screw T30/T40
Mungo Befestigungstechnik AG
Nylon PA6, steel 6.8
verzinkt
cracked and non-cracked concrete of strength C12/15 to C50/60, masonry
ETAG 020, F90
10
7
230
300
圧縮表現を表示 (13 構成可能製品)
オーダー番号1122110
ショートテキストNylon Frame Plug MB-ST
最終更新日03.07.2025 10:10:38
単位

クラフィシケーション

By BIM categories

BIM_FIXING_UNITS Fixing units

CNS

CNSERPBASE Object Properties

IFC4

IFC4_IFCFASTENER Fastener
IFC4_IFCMECHANICALFASTENER Mechanical Fastener

OmniClass 2006

23-20_40_11_14 23-20 40 11 14 Multi-Purpose Mechanical Fasteners
23-20_40_11_11 23-20 40 11 11 Cast-In Anchorages
23-20_40_11_11 23-20 40 11 11 Cast-In Anchorages

OmniClass

23-13 23 11 13 23-13 23 11 13 - Multi Purpose Mechanical Fasteners
23-13 23 11 11 23-13 23 11 11 - Cast In Anchorages

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model
Family categoryOST_RailingSupport

Uniclass2015

20_29_23 20 29 23 - Dowels and rods
20_29_76 20 29 76 - Screws